IESNA:LM-63-2002
[TEST]P1504547
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-46)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-WHGL-PS (4000K_L12_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11527
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 80.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
8883.4 8842 8776.1 8631.7 8409.5 8172.9 7900.9 7577.3 7204.7 6793.3
6324.4 5800.6 5218.5 4558.7 3955.5 3427.5 2923.1 2373.1 1827.4 1484.4
1183.6 993.5 784.9 610.8 518.7 480.7 456.2 435.9 407.2 370.9
327 278 225.6 172.3 116.6 58.3 0
